Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 530 58

Ovaline snap-on column junction 90° - aluminium finish

New

Ovaline snap-on column junction 90° - aluminium finish

  • Pack (number of units) 5
  • Volume (dm3) 1.97
  • Weight (g) 137.00

Substitution references

No substitute reference

Product characteristics
Ovaline column
  • Aluminium finish
  • Ovaline junction 90°
General characteristics
Snap-on columns - accessories
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.