Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 530 56

Flexible Ovaline kit for snap-on columns - for horizontal connection to cable trays - length 1 m - with fixing bracket

New
  • Pack (number of units) 1
  • Volume (dm3) 3.825
  • Weight (g) 397.00

Substitution references

No substitute reference

Product characteristics
Accessories for columns
  • Flexible Ovaline kit
  • For horizontal connection to cable trays
  • Length: 1 m
  • Supplied with fixing bracket
General characteristics
Snap-on columns - accessories
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • Cover width 45 mm

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.