Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 530 54

Complete Ovaline snap-on column - height 3.2 m - aluminium finish

  • Pack (number of units) 1
  • Volume (dm3) 90.574
  • Weight (g) 6 300.00

Substitution references

No substitute reference

Product characteristics
Ovaline column
  • Aluminium finish
  • Complete Ovaline column, height 3.2 m
General characteristics
Snap-on columns - accessories
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.