Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 530 52

Snap-on column - 4 compartments - height 3.30 m - aluminium body - PVC covers - black finish

  • Pack (number of units) 1
  • Volume (dm3) 102.633
  • Weight (g) 9 500.00

Substitution references

No substitute reference

Product characteristics
4 compartments columns
Black finish
  • Maximum height 3.30 m
  • Aluminium body, PVC covers
General characteristics
Snap-on columns
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • To be equipped with Arteor or Mosaic wiring accessories (direct clipping) and Normaclip anti-pullout accessory
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.