Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 530 33

Snap-on column - 2 compartments - height 3.92 m - PVC and covers - white finish

  • Pack (number of units) 1
  • Volume (dm3) 93.332
  • Weight (g) 13 500.00

Substitution references

No substitute reference

Product characteristics
2 compartments columns
White finish
  • PVC body and covers
  • When fixing 45 mm wiring devices, use Normaclip anti-pullout accessory Cat.No 6 038 57
  • For installation with false ceiling, please consult the technical sheet and installation instructions available on e-catalogue
  • Column body height : 3.92 m
  • Total height between the floor and the ceiling min. : 4.02 m
  • Total height between the floor and the ceiling max. : 5.30 m
General characteristics
Snap-on columns
  • Conform to IEC 61084-2-1 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the ceiling and/or the floor
  • To be equipped with Arteor or Mosaic wiring accessories (direct clipping) and Normaclip anti-pullout accessory
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.