Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 530 29

Movable mini-column - 7x2P+E German standard + 1 double USB + 4-wheel foot and 4 m cable - height 0.75 m -aluminium body

New

Movable mini-column - 7x2P+E German standard + 1 double USB + 4-wheel foot and 4 m cable - height 0.75 m -aluminium body

  • Pack (number of units) 1
  • Volume (dm3) 42.408
  • Weight (g) 15 431.00

Substitution references

No substitute reference

Product characteristics
Movable mini-column
  • Roll and plug column
  • Aluminium body
  • Table: white finish
  • Equipped with:
    • 7 x 2P+E German standard socket outlets
    • 1 double USB charging socket
    • 4-wheel foot
    • 4 m cable
  • Height 0.75 m
General characteristics
Snap-on mini-columns
  • Conform to IEC 61084-2-4 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the floor or the ceiling (with ovaline kits)
  • To be equipped with Arteor or Mosaic wiring accessories (direct clipping)
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.