Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 530 02

Snap-on mini-column - 1 compartment 2 sides - height 0.30 m - aluminium body - PVC covers - black finish

  • Pack (number of units) 1
  • Volume (dm3) 9.216
  • Weight (g) 1 189.00

Substitution references

No substitute reference

Product characteristics
1 compartment 2 sides mini-columns
  • Can be equipped with ovaline kits Cat.Nos 6 530 60/61/62
Black finish
  • Aluminium body, PVC covers
  • Height 0.30 m
General characteristics
Snap-on mini-columns
  • Conform to IEC 61084-2-4 and EN 50085-2-4
  • For distribution of power vertically
  • Power supply via the floor or the ceiling (with ovaline kits)
  • To be equipped with Arteor or Mosaic wiring accessories (direct clipping) and Normaclip anti-pullout accessory
  • Cover width 45 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.