Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 514 32

Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 32 mm

  • Pack (number of units) 15
  • Volume (dm3) 23.00
  • Weight (g) 3 600.00

Substitution references

No substitute reference

Product characteristics
Medium impact rigid conduits with integrated coupling
  • PVC without Pb, Sn, Cd (RoHS compliant)
  • Non flame propagating
  • Surface-mounting or flush-mounting
  • Suitable for prefabricated concrete. Conforming to European standard: EN/IEC 61386-21
  • Crush resistance: 750 Newtons. Impact resistance: 2 joules at - 5 °C
  • Min operating t°: - 5 °C ; Max operating t°: + 60 °C
  • IK 07
  • Can be used outside
  • Supplied wrapped in film. Light grey (RAL 7035)
  • Length of tubes: 3 m
  • Ø exterior : : 32 mm
  • Ø interior : : 27.8 mm
  • thickness : : 2.10 mm
General characteristics
Rigid conduits
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.