Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 512 40

Flexible conduit - high impact - shock resistance 6 joules - Ø ext. 40 mm

  • Pack (number of metres) 50
  • Volume (dm3) 160.704
  • Weight (g) 7 600.00

Substitution references

No substitute reference

Product characteristics
High impact with draw wire (ICTA 3422)
  • Material: Polyolefin additives
  • Halogen free
  • Dark grey (RAL 7024)
  • Impact resistance: 6 joules at - 5 °C
  • Min operating t°: - 5 °C
  • Max operating t°: + 90 °C
  • IK 08
  • Prelubricated inner surface for easy pulling of the wires
  • Nylon-coated steel wire puller for a better resistance to corrosion
  • Surface mounting not recommended outside. Suitable for prefabricated concrete
  • Ø exterior: : 40 mm
  • Ø interior: : 31.2 mm
  • colour of ties on coil: : white
General characteristics
Flexible conduits
  • Non flame propagating
  • Conform to standard EN/IEC 61386-22
  • Crush resistance: 750 Newtons
  • Supplied wrapped in film, the coil acts as a pay-out reel
  • The various diameters are identified by coloured ties
  • Surface-mounting or flush-mounting
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.