Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 510 32

Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 32 mm

  • Pack (number of metres) 50
  • Volume (dm3) 73.00
  • Weight (g) 5 800.00

Substitution references

No substitute reference

Product characteristics
Medium impact (ICA 3321)
  • Material: PVC without Pb, Sn, Cd (RoHS compliant)
  • Light grey (RAL 7035)
  • Impact resistance: 2 joules at - 5 °C
  • Min operating t°: - 5 °C
  • Max operating t°: + 60 °C
  • IK 07
  • Flush-mounted in certain cases before construction of the masonry
  • Ø exterior: : 32 mm
  • Ø interior: : 24.3 mm
  • colour of ties on coil: : white
General characteristics
Flexible conduits
  • Non flame propagating
  • Conform to standard EN/IEC 61386-22
  • Crush resistance: 750 Newtons
  • Supplied wrapped in film, the coil acts as a pay-out reel
  • The various diameters are identified by coloured ties
  • Surface-mounting or flush-mounting
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.