Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 510 08

High impact prewired conduit - UTP Cat.6 - Ø exterior 25 mm and Ø interior 18.3 mm - 2x4 pairs LSZH cables

New

High impact prewired conduit - UTP Cat.6 - Ø exterior 25 mm and Ø interior 18.3 mm - 2x4 pairs LSZH cables

  • Pack (number of units) 100
  • Volume (dm3) 93.75
  • Weight (g) 16 008.00

Substitution references

No substitute reference

Product characteristics
High impact prewired conduits
  • Halogen free (conduit + wires) according to standard NF EN 50267-2
  • Material: Polyolefin
  • Dark grey (RAL 7024)
  • Impact resistance: 6 joules at -5°C
  • Min operating T°: - 5°C
  • Max operating T°: + 90°C
  • IK 08
  • Suitable for prefabricated concrete
  • Surface mounting not recommended outside
UTP Cat. 6
  • Ø exterior: : 25 mm
  • Ø interior: : 18.3 mm
  • cables 2 x 4 pairs LSZH :
  • colour of ties on coil: : white
General characteristics
Flexible conduits
  • Non flame propagating
  • Conform to standard EN/IEC 61386-22
  • Crush resistance: 750 Newtons
  • Supplied wrapped in film, the coil acts as a pay-out reel
  • The various diameters are identified by coloured ties
  • Surface-mounting or flush-mounting
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.