Skip to main content
Logo print

British standard plug - 2P+E - 13 A - 250 V~ - without CE marking

- LEGRAND

British standard plug - 2P+E - 13 A - 250 V~ - without CE marking

REF. 650013 EAN. 3245066500133
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Angled
Connection system Screwed terminal
Colour White
For heavy conditions according to VDE No

Documentation

1 document
Technical Sheet
F03573EN-00.pdf pdf (0.14 Mo)
1 document
Catalogue Commercial Page
ex223001_0825.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-CN44112-A1 (0.75 Mo)