Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 489 06

Cable guide - 32 x 16 mm - L. 2.10 m - with adhesive - white

  • Pack (number of metres) 60
  • Volume (dm3) 38.347
  • Weight (g) 10 985.00

Substitution references

No substitute reference

Product characteristics
Mini-trunking with cable grip
  • EN 50085-2-1 approved
  • Equipped with an integrated device for holding cables in place
Without central partition
  • Length 2.10 m
  • 32 x 16
  • With adhesive
General characteristics
DLPlus mini-trunking 32 x 16 and 40 x 20 - profiles and finishing accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.