Skip to main content
Logo print

Mini trunking with adhesive 1 compartment, 20x12,5mm. White

- LEGRAND

Mini trunking with adhesive 1 compartment, 20x12,5mm. White

REF. 648905 EAN. 3414970754431

Mini trunking allows distribution and protection of various cables in an electrical installation

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 12.5 mm
Width 20 mm
Length 2010 mm
Useful cross section 160 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
Transparent No
RAL-number 9003
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Self-adhesive and bottom perforation
Cover model Loose
With cable fixing clip Yes
With protective foil No
With duct connector No
Delivery on roll No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C

Documentation

2 documents
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
Technical Sheet
F00988FR-03.pdf pdf (2.59 Mo)
2 documents
Catalogue Commercial Page
ex223001_1044.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_1048.pdf pdf (0.04 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details