Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 489 04

Cable guide - 16 x 16 mm - L. 2.10 m - with adhesive - white

  • Pack (number of units) 120
  • Volume (dm3) 38.347
  • Weight (g) 15 003.00

Substitution references

No substitute reference

Product characteristics
Cable guide with adhesive
  • This cable guide is used to rapidly attach a cable to a wall without damaging
  • It is equipped with a double base insulating the nail or the staple from the cable
  • 2 mounting systems are provided:
    • nail or staple mounting. The base is pre-drilled every 10 cm
    • adhesive foam mounting: foam base equipped with a self-adhesive film (1 mm thick)
  • Length: 2.10 m
  • Supplied with cover
  • Material: PVC
  • 16 x 16 mm
General characteristics
Cable guide with adhesive
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.