Skip to main content
Logo print

Surge protection replacement module for LCS³ PDU

LCS³ LEGRAND

Surge protection replacement module for LCS³ PDU

REF. 646897 EAN. 3414970765970
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage AC 230 V
Max. continuous voltage AC 255 V
Nominal load current 16 A
Nominal discharge surge current (8/20) (L-N) 5 kA
Voltage protection level 10 kV
Voltage protection level L-N 1 kV
Voltage protection level L-PE/N-PE 1.2 kV
Number of poles 2
Mounting method Module
With remote signalling contact No
Signalling at the device Optical
Category type 3 Yes
With interference suppressor filter No
Degree of protection (IP) IP20
Width 38.3 mm
Height 38.3 mm
Depth 35 mm
Built-in depth 15.02 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -20-70 °C
Storage temperature -5-40 °C
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Colour Black
RAL-number 9017
Halogen free Yes
Connection type Other
Cable nature for connection Not applicable

Documentation

3 documents
Technical Sheet
S000093176EN-14.pdf pdf (3.13 Mo)
Technical Sheet
S000093176FR-14.pdf pdf (3.14 Mo)
Instruction Use
LE09269AA-03.pdf pdf (1.94 Mo)
1 document
Catalogue Commercial Page
ex223001_1016.pdf pdf (0.19 Mo)