Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 468 75

Zero-U three phase PDU LCS³ - 18xC13 + 6xC19 - IEC 60320 standard - with ammeter

  • Pack (number of units) 1
  • Volume (dm3) 22.344
  • Weight (g) 4 800.00

Substitution references

No substitute reference

Product characteristics
PDU Basic with ammeter
  • Measure consumption to provide better installation management: balancing circuits, displaying available capacity, preventing overloads and power failures
  • 1 ammeter per circuit
  • Rotating display to ensure a perfect reading whatever the PDU mounting direction is (horizontal, vertical with top or bottom power supply input)
IEC 60320 standard
  • 18 C13 outlets + 6 C19 outlets with cord locking system
  • 3 m power supply cord with IEC60309 16 A 3P+N+E plug
General characteristics
Legrand cabling system LCS³ energy Distribution - three phase Zero-U Power Distribution Units
  • To provide ~ electric power for IT equipment in 19'' enclosures
  • Three phase Zero-U PDUs for vertical mounting in the cabinet
  • 400 V - 50/60 Hz power supply
  • Each circuit is protected by 16 A single pole MCB in a support with projecting edges to avoid accidental breakdown. 1 circuit per phase, each with 6 IEC 60320 C13 outlets and 2 IEC 60320 C19 outlets
  • 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet
  • C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19)
  • Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing)
  • Black modules (outlets and functions)
  • Aluminium profile
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.