Zero-U single phase PDU LCS³ - 24 x C13 - IEC 60320 standard -for terminal block
- Pack (number of units) 1
- Volume (dm3) 13.384
- Weight (g) 2 186.00
IEC 60320 standard
- 24 C13 outlets with cord locking system
- Connection on terminal block up to 6 mm²
- To provide ~ electric power for IT equipment in 19'' enclosures
- Single phase Zero-U PDUs for vertical mounting in the cabinet
- 230 V - 50/60 Hz power supply
- PDUs with 2 circuits protected by 16 A uni + neutral MCB in a support with projecting edges to avoid accidental breakdown. Each circuit is identified by color coding. The total number of outlets is distributed equally between the 2 circuits. 2P+E outlets: C13 and C19 standard outlets, French/German/British standards outlets equipped with safety shutters, French/German standards outlets inclined at 55°
- 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet
- C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19)
- Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing)
- Black modules (outlets and functions)
- Aluminium profile
![]() |
|
---|---|
![]() |
|
![]() |
Cat. N° | Description | Unit Price | Minimum order quantity |
980451 | SET OF THREE STRAIGHT FIXING BRACKETS FOR VERTICAL PDUS | 1 | |
980452 | TRANSPARENT COVER FOR MCB SUPPORT | 1 |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.