Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 468 52

Zero-U single phase PDU LCS³ - 24 x 2P+E - German standard - for terminal block

  • Pack (number of units) 1
  • Volume (dm3) 16.80
  • Weight (g) 2 700.00

Substitution references

No substitute reference

Product characteristics
Standard
German standard
  • 24 outlets
  • Connection on terminal block up to 6 mm²
General characteristics
Legrand cabling system LCS³ Energy Distribution - single phase Zero-U Power Distribution Units
  • To provide ~ electric power for IT equipment in 19'' enclosures
  • Single phase Zero-U PDUs for vertical mounting in the cabinet
  • 230 V - 50/60 Hz power supply
  • PDUs with 2 circuits protected by 16 A uni + neutral MCB in a support with projecting edges to avoid accidental breakdown. Each circuit is identified by color coding. The total number of outlets is distributed equally between the 2 circuits. 2P+E outlets: C13 and C19 standard outlets, French/German/British standards outlets equipped with blanks, French/German standards outlets inclined at 55°
  • 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet
  • C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19)
  • Delivered with 2 sets of metallic mounting brackets: button brackets (for quick fixing and variable pitch) and standard brackets (for screw fixing)
  • Black modules (outlets and functions)
  • Aluminium profile
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.