Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 468 18

LCS³ 19" PDU basic swiss standard 12 x T13 with 3 power supply cord

  • Pack (number of units) 1
  • Volume (dm3) 2.431
  • Weight (g) 1 000.00

Substitution references

No substitute reference

Product characteristics
19” - PDU Basic
Swiss standard
  • 3 m power supply cord with Swiss plug
  • 12 T13
General characteristics
Legrand cabling system LCS³ energy Distribution - horizontal (1U/2U) Basic Power Distribution Units (PDU)
  • To provide ~ electric power for IT equipment in 19'' enclosures
  • 230 V - 50/60 Hz power supply
  • 1U aluminium profile
  • End cap with metallic brackets and cable holder shape
  • Quick fixing (no screws) on 19'' fixing centers. Can also be installed vertically by reverting the brackets (no screws)
  • 2P+E outlets:
    • C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19)
    • French, German and British standard outlets are equipped with safety shutters
    • French and German standard outlets are inclined at 55°
  • Black modules (outlets and functions)
guides_metier_fiches_techniques.png Installation & technical data
Cat. N° Description Unit Price Minimum order quantity
980450 SET OF TWO 19 INCH BRACKETS 1

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.