19" PDU LCS³ - 1 U - 6 x 2P+E - German standard
- Pack (number of units) 1
- Volume (dm3) 1.428
- Weight (g) 923.00
German standard
- 3 m power supply cord with 16 A 2P+E French/German plug
- 6 outlets
- To provide ~ electric power for IT equipment in 19'' enclosures
- 230 V - 50/60 Hz power supply
- 1U aluminium profile
- End cap with metallic brackets and cable holder shape
- Quick fixing (no screws) on 19'' fixing centers. Can also be installed vertically by reverting the brackets (no screws)
- 2P+E outlets:
- C13 and C19 standard outlets are equipped with cord locking system to avoid any accidental disconnection. Universal solution compatible with all the cords (C14 plugs for C13 and C20 plugs for C19)
- French, German and British standard outlets are equipped with safety shutters
- French and German standard outlets are inclined at 55°
- Black modules (outlets and functions)
![]() |
|
---|---|
![]() |
![]() |
---|
Cat. N° | Description | Unit Price | Minimum order quantity |
980450 | SET OF TWO 19 INCH BRACKETS | 1 |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.