10" PDU LCS³ - 1 U - 4 x 2P+E - German standard
- Pack (number of units) 1
- Volume (dm3) 1.554
- Weight (g) 497.00
10'' Power Distribution Units (PDU)
- 230 V - 50/60 Hz power supply
- 1 U aluminium profile
- End cap with metallic brackets and cable holder shape
- Quick fixing (no screws) on 19'' uprights
- With shutters and inclined at 55°
- German standard
- IP 20 - IK 08
- Equipped with:
- 1 reversible door made of screen-printed safety glass and with integrated lock
- 2 x 19'' uprights with U marking and adjustable in depth
- 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation
- panels with automatic grounding (ready assembled version)
- earthing kit (flatpack version)
- Anthracite grey RAL 7016
![]() |
|
---|---|
![]() |
![]() |
---|
Cat. N° | Description | Unit Price | Minimum order quantity |
980450 | SET OF TWO 19 INCH BRACKETS | 1 |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.