Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 467 98

Linkeo 19" freestanding cabinet with single front glass door - capacity 47U - dimensions 2248x800x800 mm - flatpack

New
  • Pack (number of units) 1
  • Volume (dm3) 920.00
  • Weight (g) 178 000.00

Substitution references

No substitute reference

Product characteristics
Linkeo 19'' cabinets
  • IP 20 - IK 08 baying cabinets
  • Reversible front glass door with screen printing. Removable side and rear panels
  • Panels with automatic equipotential connection
  • 4 sides locked with key lock
  • Equipped with 2 x 19'' uprights with U marking and adjustable in depth
  • Pre-cut cable entries (top and bottom). To be fitted with brush cable entry Cat.No 6 464 28
  • Cut-out at the top for fan kit
  • Equipped with levelling feet
  • Loading capacity: 400 kg
  • Anthracite grey RAL 7016
Single front glass door
  • Flatpack
  • Capacity: : 47 U
  • Height: : 2248 mm
  • Width: : 800 mm
  • Depth: : 800 mm
General characteristics
Linkeo 19'' freestanding cabinets - cabinets and equipment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile
Cat. N° Description Unit Price Minimum order quantity
980189 SET OF 2 HINGES FOR LINKEO AND LCS2 FREESTANDING CABINET 195.1 1
981099 LINKEO RAL7016 SIDE PANEL LOCKING KIT (MOUNTED AND FLATPACK VERSION) 21.6 1
981098 LINKEO RAL7016 COMPLETE DOOR LOCKING KIT (MOUNTED AND FLATPACK VERSION) 24.3 1
981079 SET OF 2 KEYS (CODE FH167) FOR LINKEO RAL7016 DOOR AND SIDE PANELS 16.2 1
981097 LINKEO RAL7016 COMPLETE DOOR 47U W800 (MOUNTED AND FLATPACK VERSION) 877.5 1

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.