Skip to main content
Logo print

Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm ready-assembled

Linkeo LEGRAND

Linkeo 19 inches freestanding cabinet with single front glass door capacity 42U 800x800mm ready-assembled

REF. 646764 EAN. 3414971001589
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front side
Type of profile rail Crank
Number of doors 1
Type of ventilation None
Width 810 mm
Height 2026 mm
Depth 830 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 42
Max. load capacity 400 kg
With roof plate Yes
With earthing Yes
With front door Yes
Material front door Glass
Front door locking system One point
With rear door No
With glazed door Yes
With sidewall Yes
With base No
With vertical cable management No
Material Steel
Surface finishing Powder coating
Colour Grey
Model With permanent frame
RAL-number 7016
Demountable Yes
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C

Documentation

3 documents
Technical Sheet
F02420EN-01.pdf pdf (2.28 Mo)
Technical Sheet
F02420FR-01.pdf pdf (2.28 Mo)
Instruction Use
LE09825AA-03.pdf pdf (1.09 Mo)
2 documents
Catalogue Commercial Page
ex223001_0943.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0944.pdf pdf (0.14 Mo)
1 document
PEP
LGRP-00841-V01.01-EN.pdf pdf (0.61 Mo)