Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 466 68

Vertical cable clip for LCS³ enclosures - width 45 mm and depth 74 mm

New
  • Pack (number of units) 1
  • Volume (dm3) 1.069
  • Weight (g) 181.00

Substitution references

No substitute reference

Product characteristics
Cable clips
  • For finishing the assembly of cable bundles
  • Can be fitted to the 19'' profiles
Vertical cable clip
  • Width: 45 mm
  • Depth: 74 mm
  • Supplied with assembly materials
General characteristics
Legrand cabling system LCS³ enclosures - cable ducting and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.