Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 465 05

Fixed shelf Linkeo - 1 U - depth 425 mm - screw fixing on 4 x 19" uprights

  • Pack (number of units) 1
  • Volume (dm3) 7.664
  • Weight (g) 2 867.00

Substitution references

No substitute reference

Product characteristics
Linkeo fixed shelves
  • Black RAL 9005
Screw fixing on 4 x 19'' uprights
  • Height 1 U
  • Max. load: 50 kg
  • Shelf depth 425
  • For depth 600 mm
General characteristics
Linkeo 19'' freestanding cabinets - cabinets and equipment

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.