Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 464 25

Cable management rings (x 6) - for Linkeo cabinet width 800 mm

  • Pack (number of units) 1
  • Volume (dm3) 2.61
  • Weight (g) 783.00

Substitution references

No substitute reference

Product characteristics
Linkeo cable management
Cable management rings
  • For cabinet width 800 mm
  • Fixes onto 19'' uprights
  • Usable dim.: 65 x 145 mm
  • Black RAL 9005
  • Set of 6 metal rings
General characteristics
Linkeo 19'' freestanding cabinets - cabinets and equipment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.