Skip to main content
Logo print

PDU vertical support for 19 inches and zero-U PDU for Linkeo 47U cabinets

Linkeo LEGRAND

PDU vertical support for 19 inches and zero-U PDU for Linkeo 47U cabinets

REF. 646416 EAN. 3414970968241
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Material Metal
Suitable for 19 inch mounting No
Height 2121 mm
Width 73 mm
Number of height units 47
Colour Aluminium
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Halogen free Yes
Fitted with door or cover No

Documentation

3 documents
Technical Sheet
F02420EN-01.pdf pdf (2.28 Mo)
Technical Sheet
F02421FR-01.pdf pdf (2.29 Mo)
Technical Sheet
F02420FR-01.pdf pdf (2.28 Mo)
2 documents
Catalogue Commercial Page
ex223001_0943.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0944.pdf pdf (0.14 Mo)