Linkeo fix 19" cabinet with removable side panels - capacity 9U - dimensions 471x600x450 mm - ready-assembled
- Pack (number of units) 1
- Volume (dm3) 71.808
- Weight (g) 22 000.00
Removable side panels
- For easy access at the side of the cabinet
- Opening with a lock (same key as the door)
- Delivered flatpack
- Depth 450 mm
- Capacity: : 9 U
- Height: : 471 mm
- Width: : 600 mm
- Loading capacity: : 27 kg
- IP 20 - IK 08
- Equipped with:
- 1 reversible door made of screen-printed safety glass and with integrated lock
- 2 x 19'' uprights with U marking and adjustable in depth
- 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation
- panels with automatic grounding (ready assembled version)
- earthing kit (flatpack version)
- Anthracite grey RAL 7016
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
Cat. N° | Description | Unit Price | Minimum order quantity |
981080 | SET OF 2 HINGES FOR LINKEO WALLMOUNTING CABINET | 1 | |
981081 | LOCKING KIT (BARREL AND KEY) FOR LINKEO SIDE PANELS (FLATPACK AND PIVOT VERSION) | 1 | |
981082 | LOCKING KIT (BARREL AND KEY) FOR LINKEO DOOR | 1 | |
981083 | SET OF 2 KEYS (CODE 9473) FOR LINKEO RAL7016 DOOR AND SIDE PANELS | 1 | |
981085 | LINKEO RAL7016 COMPLETE DOOR 9UX19'' (MOUNTED, FLATPACK AND PIVOTING VERSION) | 1 |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.