Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 462 43

Set of 2 additional 19" uprights for Linkeo 19" cabinets 15U - to install at the rear of the cabinet

  • Pack (number of units) 1
  • Volume (dm3) 2.869
  • Weight (g) 1 454.00

Substitution references

No substitute reference

Product characteristics
Equipment for 19'' cabinets
Linkeo 19'' uprights
  • Set of 2 additional 19'' uprights
  • To install at the rear of the cabinet
  • 15 U
General characteristics
Linkeo 19'' and 10'' wall-mounting cabinets
  • IP 20 - IK 08
  • Equipped with:
    • 1 reversible door made of screen-printed safety glass and with integrated lock
    • 2 x 19'' uprights with U marking and adjustable in depth
    • 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation
    • panels with automatic grounding (ready assembled version)
    • earthing kit (flatpack version)
  • Anthracite grey RAL 7016

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.