Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 462 05

Linkeo fix 19" cabinet with fix side panels - capacity 21U - dimensions 1035x600x450 mm - ready-assembled

  • Pack (number of units) 1
  • Volume (dm3) 285.893
  • Weight (g) 35 000.00

Substitution references

No substitute reference

Product characteristics
Linkeo fix 19'' cabinets
Fix side panels
  • Delivered ready-assembled
  • Depth 450 mm
  • Capacity: : 21 U
  • Height: : 1035 mm
  • Width: : 600 mm
  • Loading capacity: : 63 kg
General characteristics
Linkeo 19'' and 10'' wall-mounting cabinets
  • IP 20 - IK 08
  • Equipped with:
    • 1 reversible door made of screen-printed safety glass and with integrated lock
    • 2 x 19'' uprights with U marking and adjustable in depth
    • 3 pre-cut cable entries (top, bottom and rear). 1 brush for a cable entry. Top perforations for natural ventilation
    • panels with automatic grounding (ready assembled version)
    • earthing kit (flatpack version)
  • Anthracite grey RAL 7016
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
Cat. N° Description Unit Price Minimum order quantity
981080 SET OF 2 HINGES FOR LINKEO WALLMOUNTING CABINET 1
981082 LOCKING KIT (BARREL AND KEY) FOR LINKEO DOOR 1
981083 SET OF 2 KEYS (CODE 9473) FOR LINKEO RAL7016 DOOR AND SIDE PANELS 1
981089 LINKEO RAL7016 COMPLETE DOOR 21UX19'' (MOUNTED, FLATPACK AND PIVOTING VERSION) 1

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.