Skip to main content
Logo print

Plate DSX SD F2 vertical 36 MODULES

XL³S LEGRAND

Plate DSX SD F2 vertical 36 MODULES

REF. 338968 EAN. 3414972239660
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 110 mm
Width 720 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Operating / setting temperature -20-70 °C
Colour Colourless
Halogen free Yes

Documentation

2 documents
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0340.pdf pdf (0.06 Mo)