Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 430 23

8-zone Salvena panel - Fire detection and alarm

  • Pack (number of units) 1
  • Volume (dm3) 23.149
  • Weight (g) 4 011.00

Substitution references

No substitute reference

Product characteristics
Fire detection and alarm panels
  • Conform to EN 54-2, EN 54-4 standards
  • CE CPR approved
8-zone Salvena panel
  • 8 detection loops
  • 2 sounders or beacons outputs (1.2 A)
  • 1 general fire volt free changeover contact (1 A - 24 Vcc)
  • 1 general fault volt free changeover contact (1 A - 24 Vcc)
  • 4 auxiliary changeover contacts 24 V - 1 A
  • Programming of auxiliary contacts with detection zones
  • 1 continuous or resettable output 24 V - 200 mA
  • Autonomy: 72 hours standby + 30 minutes alarm
  • Battery not supplied (Cat.No 0 407 53)
General characteristics
Fire detection and alarm panels, automatic sensors
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.