Skip to main content
Logo print

Internal angle for DLP-S mini-trunking 40x40mm

DLP-S LEGRAND

Internal angle for DLP-S mini-trunking 40x40mm

REF. 638181 EAN. 3245066381817
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Moulded hood
Angle 90-90 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Type of fastening Snap on
Colour White
RAL-number 9003
Degree of protection (IP) Other
With protective foil No
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Width 55 mm
Height 43.2 mm
Depth 55 mm
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01197EN-07.pdf pdf (2.05 Mo)
Technical Sheet
F01197FR-05.pdf pdf (2.05 Mo)
2 documents
Catalogue Commercial Page
ex223001_1052.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1053.pdf pdf (0.06 Mo)
1 document
3D Autocad
LG-638181.stp ifc (0.06 Mo)
1 document
PEP
LGRP-01518-V01.01-EN.pdf pdf (0.62 Mo)