Skip to main content
Logo print

End-cap for Universal DLP-S trunking 130x50mm

DLP-S LEGRAND

End-cap for Universal DLP-S trunking 130x50mm

REF. 638055 EAN. 3245066380551
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 190 mm
Depth 50 mm
Model Symmetric
Suitable for Left/right
Joint cover Yes
Type of fastening Screw-on
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9010
With protective foil No

Documentation

2 documents
Technical Sheet
F01198FR-06.pdf pdf (3.23 Mo)
Technical Sheet
F01198EN-07.pdf pdf (3.22 Mo)
2 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1087.pdf pdf (0.1 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)