Skip to main content
Logo print

Flat junction for Universal DLP-S trunking 190x50mm

DLP-S LEGRAND

Flat junction for Universal DLP-S trunking 190x50mm

REF. 638054 EAN. 3245066380544
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 190 mm
Number of covers 0
Symmetric Yes
Model Base unit and cover
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Depth 50 mm

Documentation

2 documents
Technical Sheet
F01198FR-06.pdf pdf (3.23 Mo)
Technical Sheet
F01198EN-07.pdf pdf (3.22 Mo)
2 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1087.pdf pdf (0.1 Mo)
2 documents
Agreement
NF-1054 (1.91 Mo)
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)