Skip to main content
Logo print

Flat angle for Snap-on DLP-S trunking 100x50mm

DLP-S LEGRAND

Flat angle for Snap-on DLP-S trunking 100x50mm

REF. 638019 EAN. 3414970446510
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 100 mm
Depth 50 mm
Number of covers 0
Direction Rising/descending
Symmetric Yes
Model Moulded hood
Angle 90-90 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01198FR-06.pdf pdf (3.23 Mo)
Technical Sheet
F01198EN-07.pdf pdf (3.22 Mo)
1 document
Catalogue Commercial Page
ex223001_1082.pdf pdf (0.14 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)