Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 380 12

Fixed external angle at 90° for rigid cover DLP-S universal trunking 100x50 mm

New

Fixed external angle at 90° for rigid cover DLP-S universal trunking 100x50 mm

  • Pack (number of units) 20
  • Volume (dm3) 13.806
  • Weight (g) 1 138.00

Substitution references

No substitute reference

Product characteristics
Angles
Fixed angles at 90°
  • 100 x 50
  • External angle at 90°
General characteristics
Rigid cover DLP-S universal trunking 100 x 50 - 75 mm cover
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.