Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 380 11

Fixed internal angle at 90° for rigid cover DLP-S universal trunking 100x50 mm

New

Fixed internal angle at 90° for rigid cover DLP-S universal trunking 100x50 mm

  • Pack (number of units) 20
  • Volume (dm3) 14.304
  • Weight (g) 873.00

Substitution references

No substitute reference

Product characteristics
Angles
Fixed angles at 90°
  • 100 x 50
  • Internal angle
General characteristics
Rigid cover DLP-S universal trunking 100 x 50 - 75 mm cover
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.