Skip to main content
Logo print

Separation partition for Snap-on or Universal DLP-S trunking

DLP-S LEGRAND

Separation partition for Snap-on or Universal DLP-S trunking

REF. 638008 EAN. 3245066380087
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model 1-fold
Suitable for duct depth 50 mm
Type of fastening Snap on
Length 2000 mm
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Operating / setting temperature -5-60 °C
Colour White
Degree of impact strength (IK) Other
Width 21.1 mm
Height 41 mm
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01198FR-06.pdf pdf (3.23 Mo)
Technical Sheet
F01198EN-07.pdf pdf (3.22 Mo)
4 documents
Catalogue Technical Page
ex223001_1088.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1082.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_1086.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1087.pdf pdf (0.1 Mo)
1 document
3D Autocad
LG-638008.stp ifc (0.08 Mo)
1 document
PEP
LGRP-01519-V01.01-EN.pdf pdf (0.59 Mo)