Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 380 00

Cover joint for snap-on DLP trunking and columns

  • Pack (number of units) 10
  • Volume (dm3) 0.369
  • Weight (g) 30.00

Substitution references

No substitute reference

Product characteristics
Rigid cover snap-on trunking
Cover joint
  • Cover joint width 45 mm
General characteristics
Rigid cover DLP-S snap-on trunking 130 x 50 - 45 mm cover

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.