Skip to main content
Logo print

Halogen free blue cable duct 60x80

- LEGRAND

Halogen free blue cable duct 60x80

REF. 636213 EAN. 3245066362137
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material ABS
Height 80 mm
Width 60 mm
Length 2000 mm
Distance of slots 6.5 mm
Slit width 6 mm
Type of side wall Hole-/slot punching
Halogen free Yes
Self-extinguishing Yes
Flexible No
Useful cross section 4216 mm²
Type of fastening Bottom perforation
With cover Yes
Colour Grey
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F02998EN-00.pdf pdf (2.42 Mo)
Technical Sheet
F02998FR-00.pdf pdf (2.41 Mo)
2 documents
Catalogue Technical Page
ex223001_0481.pdf pdf (0.18 Mo)
Catalogue Commercial Page
ex223001_0479.pdf pdf (0.07 Mo)
2 documents
Agreement
UL recogn-E212478 (0.09 Mo)
Agreement
NF 004-641237C (0.18 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details