Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 362 12

Cable ducting (base + cover) Transcab - 60x60 mm - light grey halogen free

  • Pack (number of metres) 32
  • Volume (dm3) 86.00
  • Weight (g) 15 600.00

Substitution references

No substitute reference

Product characteristics
Light grey halogen free
  • PC/ABS
  • Width x Height : 60 x 60 mm
  • Capacity : 3115 mm²
General characteristics
Transcab cable ducting
  • 6.5 mm wide fingers with a 6 mm spacing
  • Accepts up to 6 mm² without breaking side wall finger
  • Two pre-scored lines allow removal of fingers
  • Bump on side wall fingers help cabling
  • Rounded fingers prevent injury during cabling
  • Conform to EN 500 85 parts 2 and 3
  • Plastic cable ducting (base + cover)
  • Side perforations at intervals of 12.5 mm
  • Length: 2 m
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.