Skip to main content
Logo print

Spiral sleeving - for Transcab cable ducting - 22 mm

LEGRAND

Spiral sleeving - for Transcab cable ducting - 22 mm

REF. 636183 EAN. 3245066361833
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Depth 25 m
Model Spiral hose
Nominal diameter 22 mm
Material Plastic
Material quality Polyethylene (PE)
Transparent Yes
Operating temperature -15-85 °C
Halogen free Yes
UV resistant No
Wall thickness 1.5 mm
Filament width 10 mm
Bundle diameter 25-100 mm

Documentation

2 documents
Catalogue Technical Page
ex223001_0481.pdf pdf (0.18 Mo)
Catalogue Commercial Page
ex223001_0480.pdf pdf (0.19 Mo)