Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 361 01

Cable ducting (base + cover) Transcab - 25x40 mm - grey RAL 7030

  • Pack (number of metres) 56
  • Volume (dm3) 53.434
  • Weight (g) 18 900.00

Substitution references

No substitute reference

Product characteristics
Grey RAL 7030
  • PVC
  • Width x Height : 25 x 40 mm
  • Capacity : 720 mm²
General characteristics
Transcab cable ducting
  • 6.5 mm wide fingers with a 6 mm spacing
  • Accepts up to 6 mm² without breaking side wall finger
  • Two pre-scored lines allow removal of fingers
  • Bump on side wall fingers help cabling
  • Rounded fingers prevent injury during cabling
  • Conform to EN 500 85 parts 2 and 3
  • Plastic cable ducting (base + cover)
  • Side perforations at intervals of 12.5 mm
  • Length: 2 m
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.