Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 340 51

Connector without screw - Capvis cap - capacity 4 mm² - yellow - bucket

  • Pack (number of units) 2000
  • Volume (dm3) 34.20
  • Weight (g) 4 885.00

Substitution references

No substitute reference

Product characteristics
Connectors without screws - Capvis caps
  • Rapid connection for 1.5 - 2.5
  • 4 and 6 mm² solid conductor cables
  • 440 V insulation
  • Nominal capacity: : 4 mm²
  • No of cables and corresponding sections: : 2 to 4 of 1.5², 2 to 3 of 2.5², 2 of 4² mm²
  • Cap colour: : yellow
  • Packaging type: : bucket
General characteristics
Nylbloc™ - connection strips and connectors without screws
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.