Skip to main content
Logo print

Surface-mounting 1 or 2 ports box for keystone connectors

Linkeo C LEGRAND

Surface-mounting 1 or 2 ports box for keystone connectors

REF. 632779 EAN. 3414970324535
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Other
Utilization Other
Support ring No
With hinged lid No
Imprintable label Without indication field
With imprint No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Antimicrobial treatment No
Colour White
Transparent No
Type of fastening Other
Luster terminal No

Documentation

2 documents
Technical Sheet
S000092273FR.pdf pdf (0.12 Mo)
Technical Sheet
S000092273EN.pdf pdf (0.11 Mo)
4 documents
Catalogue Commercial Page
ex223001_0941.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0987.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0992.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0982.pdf pdf (0.08 Mo)