Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 327 31

Patch cord RJ 45 - RJ 45 - U/UTP cat. 5e unscreened impedance 100 ohms - PVC light pink - length 1.5 m

  • Pack (number of units) 1
  • Volume (dm3) 0.808
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
Patch cords
  • RJ 45 - RJ 45
  • PVC
U/UTP cat. 5e unscreened impedance 100 ohms
  • Light pink
  • Length 1,5 m
General characteristics
Legrand cabling system - patch panels, keystone, surface mounting box, fibre optic drawers, cables and patch cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.