Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 6 327 17

Cable with 4 pairs - F/UTP cat. 5e - PVC - length 305 m

New

Cable with 4 pairs - F/UTP cat. 5e - PVC - length 305 m

  • Pack (number of metres) 305
  • Volume (dm3) 50.88
  • Weight (g) 14 400.00

Substitution references

No substitute reference

Product characteristics
Cables
  • Cables with 4 pairs
  • PVC
F/UTP cat. 5e
  • Length 305 m
General characteristics
Legrand cabling system - patch panels, keystone, surface mounting box, fibre optic drawers, cables and patch cords
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.