Skip to main content
Logo print

Back box 2 gang depth 35mm for universal Aluminium trunking with cover width 85mm

DLP LEGRAND

Back box 2 gang depth 35mm for universal Aluminium trunking with cover width 85mm

REF. 620827 EAN. 3245066208275
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 4
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct Yes
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK00
Type of fastening Other
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F01150EN-01.pdf pdf (0.75 Mo)
2 documents
Catalogue Commercial Page
ex223001_1077.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_1094.pdf pdf (0.18 Mo)